1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

60° Triangle with Hole, Positive 11° TPGT0902○○-01 "Precision Finishing Cutting" (Part Number)

60° Triangle with Hole, Positive 11° TPGT0902○○-01 "Precision Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 345.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
TPGT090204-01-NS520
TPGT090204-01-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Material Type Grade Classification

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Steel / Cast IronNS520Cermet

฿ 345.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialTH10Carbide

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
Breaker Use Finish Rake angle Positive Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 9.6 Corner Radius (rε)(mm) 0.4 Thickness s(mm) 2.38
No. of Units Ordered(Pcs) 10