1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

60° Triangle with Hole, Positive 11° TPGA○○ "Finishing to Medium Cutting" (Part Number)

60° Triangle with Hole, Positive 11° TPGA○○ "Finishing to Medium Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
TPGA090204-TH10
TPGA110202-TH10
TPGA110204-TH10
TPGA110302-TH10
TPGA110304-TH10
TPGA160304-TH10
TPGA160308-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 9.60.42.38

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.22.38

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.42.38

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 110.23.18

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 110.43.18

฿ 529.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.50.43.18

฿ 529.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.50.83.18

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Outer Diameter / Inner Diameter Available corners 3
work material Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Medium Cutting Rake angle Positive
Selfishly No Preferred Hand Material Type TH10 Grade Classification Carbide
No. of Units Ordered(Pcs) 10