(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
TNMG160404-HMM-AH905 |
TNMG160408-HMM-AH905 |
TNMG160412-HMM-AH905 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 0.4 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 0.8 | ||
฿ 356.00 | TGY TURNING TOOLS | 10 Piece(s) | 20 Day(s) | 1.2 |
Loading...
Shape | T (Triangular) | Application | Outer Diameter / Inner Diameter | Available corners | 6 |
---|---|---|---|---|---|
work material | Heat-Resistant Alloy, Titanium Alloy | Breaker Use | Medium Cutting | Rake angle | Negative |
Selfishly | No Preferred Hand | Material Type | AH905 | Grade Classification | Coating |
Cutting Edge Length (ℓ)(mm) | 16.5 | Thickness s(mm) | 4.76 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?