1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Triangle with Hole, 60° Negative TNGG220404L/R-○○ (Part Number)

Triangle with Hole, 60° Negative TNGG220404L/R-○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 902.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 60° Triangle with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, High Hardness Material
· Application: Outer Diameter, Inner Diameter

Part Number
TNGG220404L-D-NS9530
TNGG220404R-D-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly

฿ 902.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Left Handed

฿ 902.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Right Handed

Loading...

  1. 1

Basic Information

Shape T (Triangular) work material Steel Rake angle Negative
Material Type NS9530 Corner Radius (rε)(mm) 0.4