1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMW○○ "for Finishing to Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 80°, Positive 7°, CCMW○○ "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 289.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work material: Cast iron
· Application: Outer Diameter, Inner Diameter

 
Part Number
CCMW09T304-T5115
CCMW09T308-T5115
CCMW060204-T5115
CCMW060208-T5115
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)

฿ 403.00

TGY MILLING CUT INDEX INSERTS 10 Piece(s) 20 Day(s) 9.70.44.43.97

฿ 403.00

TGY MILLING CUT INDEX INSERTS 10 Piece(s) 10 Day(s) 9.70.84.43.97

฿ 289.00

TGY MILLING CUT INDEX INSERTS 10 Piece(s) 10 Day(s) 6.50.42.82.38

฿ 289.00

TGY MILLING CUT INDEX INSERTS 10 Piece(s) 10 Day(s) 6.50.82.82.38

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter work material Cast Iron
Rake angle Positive Selfishly No Preferred Hand Material Type T5115
Clearance Angle θ(°) 7