1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPGT○○R/L-W15 "for Finishing" (Part Number)

Turning Insert Diamond, with Hole, 80°, Positive 11°, CPGT○○R/L-W15 "for Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Positive 11°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
CPGT050202L-W15-NS9530
CPGT050204L-W15-NS9530
CPGT080202L-W15-NS9530
CPGT080202L-W15-TH10
CPGT080202R-W15-TH10
CPGT080204L-W15-NS9530
CPGT080204L-W15-TH10
CPGT080204R-W15-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.2--

฿ 466.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.4--

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.2--

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide8.10.22.3810

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide8.10.22.3810

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Left HandedNS9530--0.4--

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide8.10.42.3810

฿ 545.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide8.10.42.3810

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Positive