1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG "for Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 80°, Negative, CNMG "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 356.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: None (Full Periphery)
· Shape: Diamond with Hole 80°
· Rake Angle: Negative
[Applications]
· Medium Cutting

 
Part Number
CNMG120416-T5105
CNMG120416-T5115
CNMG120416-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T5105

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T5115

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) T5125

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Available corners 4
work material Cast Iron Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Grade Classification Coating Cutting Edge Length (ℓ)(mm) 12.9
Corner Radius (rε)(mm) 1.6 Thickness s(mm) 4.76 Clearance Angle θ(°) 0
No. of Units Ordered(Pcs) 10