(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Outer Diameter, Inner Diameter
Shape | C (80° Diamond) | work material | Steel | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | No Preferred Hand | Material Type | NS9530 | Cutting Edge Length (ℓ)(mm) | 12.9 |
Corner Radius (rε)(mm) | 0.8 | Thickness s(mm) | 4.76 | Clearance Angle θ(°) | 0 |
Please check the type/dimensions/specifications of the part CNMG120408-ASW-NS9530 in the Turning Insert Diamond, with Hole, 80°, Negative, CNMG1204○-ASW "for Low-Incision / High Feed" series.
How can we improve?
How can we improve?