1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SA "for Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 80°, Negative, CNMG-SA "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: SA
· Shape: Diamond with Hole 80°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Part Number
CNMG120404-SA-AH120
CNMG120404-SA-AH630
CNMG120404-SA-AH645
CNMG120404-SA-T6120
CNMG120404-SA-T6130
CNMG120408-SA-AH120
CNMG120408-SA-AH630
CNMG120408-SA-AH645
CNMG120408-SA-KS20
CNMG120408-SA-T6120
CNMG120408-SA-T6130
CNMG120412-SA-AH120
CNMG120412-SA-AH630
CNMG120412-SA-AH645
CNMG120412-SA-KS20
CNMG120412-SA-T6120
CNMG120412-SA-T6130
CNMG190612-SA-KS20
CNMG190616-SA-KS20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating12.90.4-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH630-12.90.45.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH645-12.90.45.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-12.90.45.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless SteelT6130-12.90.45.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating12.90.8-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH630-12.90.85.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH645-12.90.85.164.76-

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Heat-Resistant Alloy, Titanium AlloyKS20Carbide12.90.8-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) ---T6120-12.90.85.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless SteelT6130-12.90.85.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyAH120Coating12.91.2-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH630-12.91.25.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless SteelAH645-12.91.25.164.76-

฿ 316.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Heat-Resistant Alloy, Titanium AlloyKS20Carbide12.91.2-4.7610

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ---T6120-12.91.25.164.76-

฿ 356.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless SteelT6130-12.91.25.164.76-

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Heat-Resistant Alloy, Titanium AlloyKS20Carbide19.31.2-6.3510

฿ 758.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Heat-Resistant Alloy, Titanium AlloyKS20Carbide19.31.6-6.3510

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Clearance Angle θ(°) 0