1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNGG1204○○R/L-P "for Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 80°, Negative, CNGG1204○○R/L-P "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 786.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 80° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Outer Diameter, Inner Diameter

 
Part Number
CNGG120404L-P-GH110
CNGG120404L-P-NS9530
CNGG120404L-P-TH10
CNGG120404R-P-GH110
CNGG120404R-P-NS9530
CNGG120404R-P-TH10
CNGG120408L-P-GH110
CNGG120408L-P-TH10
CNGG120408R-P-GH110
CNGG120408R-P-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 1,019.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalMedium CuttingLeft HandedGH110Coating0.410

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) --Steel-Left HandedNS9530-0.4-

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingLeft HandedTH10Carbide0.410

฿ 1,019.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalMedium CuttingRight HandedGH110Coating0.410

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel-Right HandedNS9530-0.4-

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingRight HandedTH10Carbide0.410

฿ 1,019.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalMedium CuttingLeft HandedGH110Coating0.810

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingLeft HandedTH10Carbide0.810

฿ 1,019.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalMedium CuttingRight HandedGH110Coating0.810

฿ 786.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingRight HandedTH10Carbide0.810

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Rake angle Negative Cutting Edge Length (ℓ)(mm) 12.9
Thickness s(mm) 4.76 Clearance Angle θ(°) 0