1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 80°, Negative, CNGA○○○-DIA "for Finishing to Intermediate Cutting" (Part Number)

TGY MILLING CUT INDEX INSERTS

Turning Insert Diamond, with Hole, 80°, Negative, CNGA○○○-DIA "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Further enhanced T-DIA tool series.
· Supports a wide range of work materials and cutting conditions

Outline Drawing

Part Number
CNGA120404-DIA-DX140
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

TGY MILLING CUT INDEX INSERTS 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Shape C (80° Diamond) work material Non-Ferrous Metal Rake angle Negative
Selfishly No Preferred Hand Material Type DX140 Cutting Edge Length (ℓ)(mm) 12.9
Corner Radius (rε)(mm) 0.4 Thickness s(mm) 4.76 Clearance Angle θ(°) 0
DIA Length(mm) 3.5