1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT07020○R/L-W10 "for Finishing" (Part Number)

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCGT07020○R/L-W10 "for Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 551.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
DCGT070200L-W10-TH10
DCGT070200R-W10-TH10
DCGT070202L-W10-GT9530
DCGT070202L-W10-NS9530
DCGT070202R-W10-NS9530
DCGT070202R-W10-TH10
DCGT070204L-W10-GH330
DCGT070204L-W10-GT9530
DCGT070204L-W10-NS9530
DCGT070204L-W10-TH10
DCGT070204R-W10-GH330
DCGT070204R-W10-NS9530
DCGT070204R-W10-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide7.80.0310

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide7.80.0310

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) --Steel-Left HandedGT9530--0.2-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) --Steel-Left HandedNS9530--0.2-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) --Steel-Right HandedNS9530--0.2-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide7.80.210

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishLeft HandedGH330Coating7.80.410

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) --Steel-Left HandedGT9530--0.4-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) --Steel-Left HandedNS9530--0.4-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishLeft HandedTH10Carbide7.80.410

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless SteelFinishRight HandedGH330Coating7.80.410

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 10 Day(s) --Steel-Right HandedNS9530--0.4-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 20 Day(s) Outer Diameter / Inner Diameter2Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishRight HandedTH10Carbide7.80.410

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Positive Thickness s(mm) 2.38