(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter
Part Number |
---|
DCGT070202-AL-KS05F |
DCGT070204-AL-KS05F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner Radius (rε) (mm) |
---|---|---|---|---|---|---|
฿ 644.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 0.2 | ||
฿ 644.00 | TGY TURNING TOOLS | 10 Piece(s) | 10 Day(s) | 0.4 |
Loading...
Shape | D (55° Diamond) | Application | Outer Diameter / Inner Diameter | Available corners | 2 |
---|---|---|---|---|---|
work material | Non-Ferrous Metal | Breaker Use | Medium Cutting | Rake angle | Positive |
Selfishly | No Preferred Hand | Material Type | KS05F | Grade Classification | Carbide |
Cutting Edge Length (ℓ)(mm) | 7.8 | Thickness s(mm) | 2.38 | No. of Units Ordered(Pcs) | 10 |
How can we improve?
How can we improve?