1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCET○○MFR/L-JPP-SH730 "for Small Lathe O.D. (Sharp Edge)" (Part Number)

Turning Insert Diamond, with Hole, 55°, Positive 7°, DCET○○MFR/L-JPP-SH730 "for Small Lathe O.D. (Sharp Edge)"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 714.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Steel, Stainless Steel, Heat-Resistant Alloy, Titanium Alloy
· Application: Outer Diameter, Inner Diameter

 
Part Number
DCET070201MFL-JPP-SH730
DCET070201MFR-JPP-SH730
DCET070201MFR-JRP-SH730
DCET070202MFL-JPP-SH730
DCET070202MFL-JRP-SH730
DCET070202MFR-JPP-SH730
DCET070202MFR-JRP-SH730
DCET0702008MFR-JPP-SH730
DCET11T3008MFR-JPP-SH730
DCET11T3018MFR-JPP-SH730
DCET11T301MFL-JPP-SH730
DCET11T301MFR-JPP-SH730
DCET11T301MFR-JRP-SH730
DCET11T302MFL-JPP-SH730
DCET11T302MFL-JRP-SH730
DCET11T302MFR-JPP-SH730
DCET11T302MFR-JRP-SH730
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
Thickness s
(mm)

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed7.80.12.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed7.80.12.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed7.80.12.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed7.80.22.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed7.80.22.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed7.80.22.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed7.80.22.38

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed7.80.032.38

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed11.60.033.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed11.60.13.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed11.60.13.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed11.60.13.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed11.60.13.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed11.60.23.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Left Handed11.60.23.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed11.60.23.97

฿ 867.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Right Handed11.60.23.97

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Use Medium Cutting Rake angle Positive
Material Type SH730 Grade Classification Coating No. of Units Ordered(Pcs) 10