1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Shape with Hole 55° Negative DXGU07030○MR/L-AH725 (Part Number)

Diamond Shape with Hole 55° Negative DXGU07030○MR/L-AH725
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 661.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Finishing to Medium Cutting (For Automatic Lathe Outer Diameter)

Part Number
DXGU070301ML-JSS-AH725
DXGU070301ML-JTS-AH725
DXGU070301MR-JSS-AH725
DXGU070301MR-JTS-AH725
DXGU070302ML-JSS-AH725
DXGU070302ML-JTS-AH725
DXGU070302MR-JSS-AH725
DXGU070302MR-JTS-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBreaker Use Selfishly Breaker Code Corner Radius (rε)
(mm)
Use

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) FinishLeft HandedJSS<0.1~Low Resistance Finishing (for Automatic Board O.D.)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Left HandedJTS<0.1~Finishing - Medium Cutting (Automatic All External Diameters)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) FinishRight HandedJSS<0.1~Low Resistance Finishing (for Automatic Board O.D.)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Right HandedJTS<0.1~Finishing - Medium Cutting (Automatic All External Diameters)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) FinishLeft HandedJSS<0.2~Low Resistance Finishing (for Automatic Board O.D.)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Left HandedJTS<0.2~Finishing - Medium Cutting (Automatic All External Diameters)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) FinishRight HandedJSS<0.2~Low Resistance Finishing (for Automatic Board O.D.)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Right HandedJTS<0.2~Finishing - Medium Cutting (Automatic All External Diameters)

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Rake angle Negative
Material Type AH725 φd(mm) 6.35 Thickness s(mm) 3.18