1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DXGU○○R/L-SS "for Low-Resistance Finishing" (Part Number)

Turning Insert Diamond, with Hole, 55°, Negative, DXGU○○R/L-SS "for Low-Resistance Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 661.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Low Resistance Finishing (For Small NC Lathes)

 
Part Number
DXGU070302L-SS-AH725
DXGU070302R-SS-AH725
DXGU070304L-SS-AH725
DXGU070304R-SS-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Corner Radius (rε)
(mm)

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Left Handed0.2

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Right Handed0.2

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Left Handed0.4

฿ 661.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Right Handed0.4

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) work material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Use Finish
Rake angle Negative Breaker Code SS Material Type AH725
φd(mm) 6.35 Thickness s(mm) 3.18 Use Low Resistance Finishing (for Small NC Lathe)