(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work material: Steel, stainless steel, cast iron
· Application: Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | work material | Breaker Use | Material Type | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | GT9530 | - | 0.4 | - | ||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Finish | NS520 | 15.5 | 0.4 | 4.76 | ||
฿ 414.15 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | NS9530 | - | 0.4 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | GT9530 | - | 0.8 | - | ||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Finish | NS520 | 15.5 | 0.8 | 4.76 | ||
฿ 414.15 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | NS9530 | - | 0.8 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | GT9530 | - | 0.4 | - | ||
฿ 551.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Finish | NS520 | 15.5 | 0.4 | 6.35 | ||
฿ 551.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | NS9530 | - | 0.4 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | GT9530 | - | 0.8 | - | ||
฿ 551.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel / Cast Iron | Finish | NS520 | 15.5 | 0.8 | 6.35 | ||
฿ 507.28 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Steel | - | NS9530 | - | 0.8 | - |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative | Breaker Code | TS |
---|
How can we improve?
How can we improve?