(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Stainless Steel, Heat-Resistant Alloy, Titanium Alloy
· Application: Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Selfishly | Material Type | Grade Classification | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 0.4 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 0.4 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | No Preferred Hand | GH330 | Coating | 0.4 | 4.76 | 10 | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 0.4 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | - | T6130 | - | 0.4 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 0.8 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 0.8 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | No Preferred Hand | GH330 | Coating | 0.8 | 4.76 | 10 | ||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | Outer Diameter / Inner Diameter | 4 | Heat-Resistant Alloy, Titanium Alloy | No Preferred Hand | KS20 | Carbide | 0.8 | 4.76 | 10 | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 0.8 | 4.76 | - | ||
฿ 454.06 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | - | T6130 | - | 0.8 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 1.2 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 1.2 | 4.76 | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 1.2 | 4.76 | - | ||
฿ 454.06 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | - | T6130 | - | 1.2 | 4.76 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 0.4 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 0.4 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | No Preferred Hand | GH330 | Coating | 0.4 | 6.35 | 10 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 0.4 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | - | T6130 | - | 0.4 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 0.8 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 0.8 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | No Preferred Hand | GH330 | Coating | 0.8 | 6.35 | 10 | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | - | - | - | T6120 | - | 0.8 | 6.35 | - | ||
฿ 557.47 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | - | T6130 | - | 0.8 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH630 | - | 1.2 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Stainless Steel | - | AH645 | - | 1.2 | 6.35 | - | ||
฿ 605.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | - | - | T6120 | - | 1.2 | 6.35 | - | ||
฿ 557.47 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Stainless Steel | - | T6130 | - | 1.2 | 6.35 | - |
Loading...
Shape | D (55° Diamond) | Breaker Use | Finish | Rake angle | Negative |
---|---|---|---|---|---|
Breaker Code | SS | Cutting Edge Length (ℓ)(mm) | 15.5 |
How can we improve?
How can we improve?