(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: 11
· Shape: Diamond with Hole 55°
· Rake Angle: Negative
[Applications]
· Finishing
Part Number |
---|
DNMG110404-11-NS9530 |
DNMG110408-11-NS9530 |
DNMG150404-11-GH330 |
DNMG150404-11-NS9530 |
DNMG150404-11-TH10 |
DNMG150408-11-NS9530 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 367.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | NS9530 | - | - | 0.4 | - | - | ||
฿ 367.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | NS9530 | - | - | 0.8 | - | - | ||
฿ 486.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Stainless Steel | Finish | No Preferred Hand | GH330 | Coating | 15.5 | 0.4 | 4.76 | 10 | ||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 15 Day(s) | - | - | Steel | - | - | NS9530 | - | - | 0.4 | - | - | ||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | Outer Diameter / Inner Diameter | 4 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material | Finish | No Preferred Hand | TH10 | Carbide | 15.5 | 0.4 | 4.76 | 10 | ||
฿ 443.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | - | Steel | - | - | NS9530 | - | - | 0.8 | - | - |
Loading...
Shape | D (55° Diamond) | Rake angle | Negative | Breaker Code | 11 |
---|
How can we improve?
How can we improve?