1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Turning Insert Diamond, with Hole, 55°, Negative, DNGG○○-01 "for Precision Finishing" (Part Number)

Turning Insert Diamond, with Hole, 55°, Negative, DNGG○○-01 "for Precision Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 551.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 55° Rhombus with Hole
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Non-Ferrous Metal, Heat-Resistant Alloy, Titanium Alloy, High Hardness Material
· Application: Finishing

 
Part Number
DNGG110402-01-NS9530
DNGG110404-01-NS520
DNGG110404-01-NS9530
DNGG110408-01-GT720
DNGG110408-01-NS9530
DNGG150402-01-NS520
DNGG150402-01-NS9530
DNGG150402-01-TH10
DNGG150404-01-GH110
DNGG150404-01-NS520
DNGG150404-01-NS9530
DNGG150404-01-TH10
DNGG150408-01-GH110
DNGG150408-01-NS520
DNGG150408-01-NS9530
DNGG150408-01-TH10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --SteelFinish-NS9530-11.60.2-

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNo Preferred HandNS520Cermet11.60.410

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.4-

฿ 585.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Steel / Stainless Steel / Cast IronFinishNo Preferred HandGT720Coated cermet11.60.810

฿ 551.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.8-

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNo Preferred HandNS520Cermet15.50.210

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.2-

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide15.50.210

฿ 925.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalFinishNo Preferred HandGH110Coating15.50.410

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNo Preferred HandNS520Cermet15.50.410

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.4-

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide15.50.410

฿ 925.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous MetalFinishNo Preferred HandGH110Coating15.50.810

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Steel / Cast IronFinishNo Preferred HandNS520Cermet15.50.810

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Steel--NS9530--0.8-

฿ 714.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) Outer Diameter / Inner Diameter4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialFinishNo Preferred HandTH10Carbide15.50.810

Loading...

  1. 1

Basic Information

Shape D (55° Diamond) Rake angle Negative Breaker Code 01
Thickness s(mm) 4.76