(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Breaker Symbol: PSF
· Shape: Diamond with Hole 35°
· Rake Angle: Positive 7°
[Applications]
· Finishing
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Available corners | work material | Breaker Use | Selfishly | Material Type | Grade Classification | Cutting Edge Length (ℓ) (mm) | Corner Radius (rε) (mm) | φd1 (mm) | Thickness s (mm) | No. of Units Ordered (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH725 | Coating | 8.3 | 0.2 | 2.3 | 2.38 | 10 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Finish | - | GT9530 | - | 8.3 | 0.2 | 2.3 | 2.38 | - | ||
฿ 383.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | Finish | - | NS9530 | - | 8.3 | 0.2 | 2.3 | 2.38 | - | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH725 | Coating | 8.3 | 0.4 | 2.3 | 2.38 | 10 | ||
฿ 506.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | GT9530 | - | - | 0.4 | 2.3 | 2.38 | - | ||
฿ 360.94 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | NS9530 | - | - | 0.4 | 2.3 | 2.38 | - | ||
฿ 737.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH725 | Coating | 11.2 | 0.2 | 2.8 | 3.18 | 10 | ||
฿ 659.95 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH725 | Coating | 11.2 | 0.4 | 2.8 | 3.18 | 10 | ||
฿ 954.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH725 | Coating | 16.6 | 0.4 | 4.4 | 4.76 | 10 | ||
฿ 954.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH905 | - | 16.6 | 0.4 | 4.4 | 4.76 | - | ||
฿ 954.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | GT9530 | - | - | 0.4 | 4.4 | 4.76 | - | ||
฿ 673.57 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | NS9530 | - | - | 0.4 | 4.4 | 4.76 | - | ||
฿ 954.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH725 | Coating | 16.6 | 0.8 | 4.4 | 4.76 | 10 | ||
฿ 954.00 | TGY TURNING TOOLS | 10 Piece(s) | 40 Day(s) | - | Heat-Resistant Alloy, Titanium Alloy | Finish | No Preferred Hand | AH905 | - | 16.6 | 0.8 | 4.4 | 4.76 | - | ||
฿ 954.00 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | GT9530 | - | - | 0.8 | 4.4 | 4.76 | - | ||
฿ 673.57 | TGY TURNING TOOLS | 10 Piece(s) | 19 Day(s) | - | Steel | - | - | NS9530 | - | - | 0.8 | 4.4 | 4.76 | - |
Loading...
Shape | V (35° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Positive |
---|---|---|---|---|---|
Clearance Angle θ(°) | 7 |
How can we improve?
How can we improve?