1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PSF "for Finishing Cutting" (Part Number)

TGY TURNING TOOLS

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PSF "for Finishing Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: PSF
· Shape: Diamond with Hole 35°
· Rake Angle: Positive 7°
[Applications]
· Finishing

Outline Drawing

Part Number
VCMT160408-PSF-AH725
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 954.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred HandAH725Coating16.60.84.44.7610

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Positive
Clearance Angle θ(°) 7

Please check the type/dimensions/specifications of the part VCMT160408-PSF-AH725 in the Turning Insert Diamond, with Hole, 35°, Positive 7°, VCMT-PSF "for Finishing Cutting" series.

Products with similar specification

Part Number
VCMT080204-PSF-AH725
VCMT080204-PSF-GT9530
VCMT080204-PSF-NS9530
VCMT160408-PSF-AH905
VCMT160408-PSF-GT9530
VCMT160408-PSF-NS9530
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAvailable corners work material Breaker Use Selfishly Material Type Grade Classification Cutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)
No. of Units Ordered
(Pcs)

฿ 506.00

10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred HandAH725Coating8.30.42.32.3810

฿ 506.00

10 Piece(s) 19 Day(s) -Steel--GT9530--0.42.32.38-

฿ 360.94

10 Piece(s) 19 Day(s) -Steel--NS9530--0.42.32.38-

฿ 954.00

10 Piece(s) 40 Day(s) -Heat-Resistant Alloy, Titanium AlloyFinishNo Preferred HandAH905-16.60.84.44.76-

฿ 954.00

10 Piece(s) 19 Day(s) -Steel--GT9530--0.84.44.76-

฿ 673.57

10 Piece(s) 19 Day(s) -Steel--NS9530--0.84.44.76-