1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCGT○○-AL-KS05F "for Finishing to Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 35°, Positive 7°, VCGT○○-AL-KS05F "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,135.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Positive 7°
[Applications]
· Work Material: Non-Ferrous Metal
· Application: Outer Diameter, Inner Diameter

 
Part Number
VCGT160404-AL-KS05F
VCGT160408-AL-KS05F
VCGT160412-AL-KS05F
VCGT220520-AL-KS05F
VCGT220530-AL-KS05F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Length (ℓ)
(mm)
Corner Radius (rε)
(mm)
φd1
(mm)
Thickness s
(mm)

฿ 1,225.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 16.60.44.44.76

฿ 1,225.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.60.84.44.76

฿ 1,135.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 16.61.24.44.76

฿ 1,468.44

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2225.55.56

฿ 1,468.44

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 2235.55.56

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Available corners 2
work material Non-Ferrous Metal Breaker Use Finish Rake angle Positive
Selfishly No Preferred Hand Material Type KS05F Grade Classification Carbide
Clearance Angle θ(°) 7 No. of Units Ordered(Pcs) 10