1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Positive 5°, VBMT110302-PS "for Finishing to Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 35°, Positive 5°, VBMT110302-PS "for Finishing to Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 673.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Shape: 35° Rhombus with Hole
· Rake Angle: Positive 5°
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron, Heat-Resistant Alloy, Titanium Alloy
· Application: Finishing to Medium Cutting

 
Part Number
VBMT110302-PS-AH630
VBMT110302-PS-AH645
VBMT110302-PS-AH725
VBMT110302-PS-T6120
VBMT110302-PS-T6130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplication Available corners work material Breaker Use Material Type Grade Classification No. of Units Ordered
(Pcs)

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH630--

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) --Stainless Steel-AH645--

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) Outer Diameter / Inner Diameter2Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH725Coating10

฿ 737.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) ----T6120--

฿ 673.57

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) --Stainless Steel-T6130--

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Rake angle Positive Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 11.2 Corner Radius (rε)(mm) 0.2 Thickness s(mm) 3.18