1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Negative, VNMG○○-TSF "for Finishing" (Part Number)

Turning Insert Diamond, with Hole, 35°, Negative, VNMG○○-TSF "for Finishing"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • "3D-Detail" is applied when creating a tooling diagram using three-dimensional data at the customer's site.

Product Description

[Specifications]
· Shape: Diamond with Hole 35°
· Rake Angle: Negative
[Applications]
· Work Material: Steel, Stainless Steel, Cast Iron
· Applications: For O.D., I.D.

Outline Drawing

Part Number
VNMG160402-TSF-GT9530
VNMG160402-TSF-NS9530
VNMG160404-TSF-GT9530
VNMG160404-TSF-NS9530
VNMG160408-TSF-GT9530
VNMG160408-TSF-NS9530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Type Corner Radius (rε)
(mm)

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) GT95300.2

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.2

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) GT95300.4

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.4

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) GT95300.8

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) NS95300.8

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Steel
Breaker Use Finish Rake angle Negative Selfishly No Preferred Hand
Cutting Edge Length (ℓ)(mm) 16.6 Thickness s(mm) 4.76