1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turning Insert Diamond, with Hole, 35°, Negative, VNMG "for Intermediate Cutting" (Part Number)

Turning Insert Diamond, with Hole, 35°, Negative, VNMG "for Intermediate Cutting"
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
· Breaker Symbol: None (Full Periphery)
· Shape: Diamond with Hole 35°
· Rake Angle: Negative
[Applications]
· Medium Cutting

Outline Drawing

Negative, Class M, 35 Degrees Diamond Shaped Insert with Full Periphery Breaker, for Medium Cutting

Model Numberldsd1ap
(min)
ap
(max)
ft
(min)
ft
(max)
Tough <----> Hard
Material & Vc
  VNMG160404 16.69.5254.763.811.006.000.200.40TH10 AH120 AH110 T9135 T9125 T9115 T5125 T5115 
T9105 T5105 NS9530 
  VNMG160408 16.69.5254.763.811.006.000.200.40TH10 AH120 AH110 T9135 T9125 T9115 T5125 T5115 
T9105 T5105 NS9530 
  VNMG160412 16.69.5254.763.811.006.000.200.40T9125 T9115 T5125 T5115 T5105 NS9530 

Related Products

Safety Hand Broom Palm

Not to be used for metal items such as nails. A broom that is unlikely to damage machines by accidentally biting into machinery and breaking the blade, etc.

293 Series, Coolant-Proof Micrometer MDC-MX

Achieves world-highest level high performance. Approx. 2.4 years battery life realized to reduce bothersome battery replacement.

Excalibur MT3200

High performance machining fluid that can be used for cutting and grinding work.

Part Number
VNMG160404-AH110
VNMG160404-AH120
VNMG160404-NS9530
VNMG160404-T5105
VNMG160404-T5115
VNMG160404-T5125
VNMG160404-TH10
VNMG160408-AH110
VNMG160408-AH120
VNMG160408-NS9530
VNMG160408-T5105
VNMG160408-T5115
VNMG160408-T5125
VNMG160408-TH10
VNMG160412-NS9530
VNMG160412-T5105
VNMG160412-T5115
VNMG160412-T5125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAvailable corners work material Breaker Use Material Type Grade Classification Corner Radius (rε)
(mm)
No. of Units Ordered
(Pcs)

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH110Coating0.410

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH120Coating0.410

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-NS9530-0.4-

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingT5105Coating0.410

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5115Coating0.410

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5125Coating0.410

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.410

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH110Coating0.810

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 40 Day(s) 4Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyMedium CuttingAH120Coating0.810

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-NS9530-0.8-

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingT5105Coating0.810

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5115Coating0.810

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5125Coating0.810

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialMedium CuttingTH10Carbide0.810

฿ 411.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) -Steel-NS9530-1.2-

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 15 Day(s) 4Cast IronMedium CuttingT5105Coating1.210

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5115Coating1.210

฿ 537.00

TGY TURNING TOOLS 10 Piece(s) 19 Day(s) 4Cast IronMedium CuttingT5125Coating1.210

Loading...

  1. 1
 

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly No Preferred Hand Cutting Edge Length (ℓ)(mm) 16.6 Thickness s(mm) 4.76