(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incision-Resistant Gloves GP-KV1

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 535.39 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GP-KV1-L
GP-KV1-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 553.97

CUT-RESISTANT GLOVES 10 Piece(s) 7 Day(s) L 24 23.0 8 397-9717 103 1 Pair

฿ 535.39

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) XL 26 24.5 8.2 397-9733 120 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Rubber Lining
  • The intended use
    Cut Resistance
  • Color
    Blue
  • Thickness(mm)
    Approx. 1.5
  • Cut Resistance Level
    4 (CE EN 388 cut resistance test)
  • Resin Part
    Natural Rubber
  • Fiber Part
    Aramid / Polyester / Others
  • 1 Pair

Product Description

[Features]
· Cut-resistant gloves that use aramid fibers and have the palms coated with natural rubber.
· Non-slip, with a soft feel and a good fit for excellent workability.
[Applications]
· Sheet metal and thin plate glass processing.

Part Number
GP-KV1-L
GP-KV1-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 553.97

CUT-RESISTANT GLOVES 10 Piece(s) 7 Day(s) L 24 23.0 8 397-9717 103 1 Pair

฿ 535.39

CUT-RESISTANT GLOVES 1 Piece(s) 10 Day(s) XL 26 24.5 8.2 397-9733 120 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1