(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Gloves with Arm Cover No.240

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 279.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO240-LW
NO240-MW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 289.26

GLOVES WITH ARM COVER 1 Piece(s) Same day L 22 8.1 354-7752 104 1 Pair

฿ 279.00

GLOVES WITH ARM COVER 1 Piece(s) Same day M 20 7.8 354-7761 98 1 Pair

Basic Specifications

  • Product Model
    With Arm Cover
  • Specifications
    Long
  • The intended use
    For work
  • Total Length(cm)
    60.0
  • Color
    White
  • Thickness(mm)
    Approx. 0.3
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Vinyl Chloride (PVC)
  • Arm Cover Part
    Vinyl Chloride (PVC)
  • 1 Pair

Product Description

Thin vinyl chloride gloves with non-slip material and arm cover extending to the shoulder to protect the entire arm. (No fleece)
[Features]
· Long type that covers up to the shoulder to protect the entire arm and keep oil, etc. from entering from the elbow.
· The hem has an elastic band to prevent slipping.
· Thin glove with excellent fit to maximize direct fingertip sensitivity.
· Uses a unique pattern to achieve a strong non-slip effect.
· The inside surface is coated with a special film and uses slip-on processing for easy on and off.
[Applications]
· Agriculture, fisheries, fishing, sanitation and service industry, food industry, welfare work, machinery industry and work.
· Also for dishwashing, chemical spraying, car washing, and other household chores.

Part Number
NO240-LW
NO240-MW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 289.26

GLOVES WITH ARM COVER 1 Piece(s) Same day L 22 8.1 354-7752 104 1 Pair

฿ 279.00

GLOVES WITH ARM COVER 1 Piece(s) Same day M 20 7.8 354-7761 98 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1