(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO695-M |
NO695L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 544.59 |
GLOVES WITH ARM COVER | 1 Piece(s) | 3 Day(s) | M | 22 | 7.8 | 356-3359 | 222 | 1 Pair | ||
฿ 441.27 |
GLOVES WITH ARM COVER | 1 Piece(s) | Same day | L | 23.5 | 8.2 | 356-3341 | 238 | 1 Pair |
[Features]
· Excellent oil resistance for work involving gasoline, fuel oil, etc.
· This oil-resistant vinyl glove comes with an arm cover that extends to the shoulder to protect the entire arm from water and dirt.
[Applications]
· Machinery industry.
· Petroleum, chemical industry.
· Fisheries.
· Automotive industry.
· Civil engineering and construction.
· Sanitation and service industry.
Part Number |
---|
NO695-M |
NO695L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 544.59 |
GLOVES WITH ARM COVER | 1 Piece(s) | 3 Day(s) | M | 22 | 7.8 | 356-3359 | 222 | 1 Pair | ||
฿ 441.27 |
GLOVES WITH ARM COVER | 1 Piece(s) | Same day | L | 23.5 | 8.2 | 356-3341 | 238 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?