(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves Fishing Nitrove No.770

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 176.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO770-L
NO770-LL
NO770-M
NO770-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 195.75

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 26 23.0 8 409-2627 82 1 Pair

฿ 176.74

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) LL 27 25 8.6 409-2635 92 1 Pair

฿ 186.95

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 26 21.5 7.5 409-2643 72 1 Pair

฿ 186.02

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) S 26 19.5 7.2 409-2651 66 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    For work
  • Color
    Yellow
  • Thickness(mm)
    Approx. 0.9
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Polyester, Cotton
  • 1 Pair

Product Description

[Features]
· These gloves have a backing fully coated with nitrile rubber for excellent oil resistance and to prevent rips and abrasion.
· Backing material uses knitted fabric for superior peeling strength.
· The non-slip processing uses particles to create a powerful non-slip effect.
[Applications]
· Machinery industry.
· Fishing and fisheries.

Part Number
NO770-L
NO770-LL
NO770-M
NO770-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 195.75

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) L 26 23.0 8 409-2627 82 1 Pair

฿ 176.74

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) LL 27 25 8.6 409-2635 92 1 Pair

฿ 186.95

NITRILE RUBBER GLOVES 1 Piece(s) 12 Day(s) M 26 21.5 7.5 409-2643 72 1 Pair

฿ 186.02

NITRILE RUBBER GLOVES 1 Piece(s) 1 Day(s) S 26 19.5 7.2 409-2651 66 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1