(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vinyl Top Thick Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 138.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO132-LG
NO132-LP
NO132-LV
NO132-LV10P
NO132-MG
NO132-MP
NO132-MV
NO132-MV10P
NO132-SV
NO132-SV10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 165.62

PVC GLOVES 1 Piece(s) - 1 Day(s) L 22 8 Green 376-7761 110 1 Pair

฿ 165.62

PVC GLOVES 1 Piece(s) - 1 Day(s) L 22 8 Pink 308-6003 110 1 Pair

฿ 138.00

PVC GLOVES 1 Piece(s) - 12 Day(s) L 22 8 Violet 308-6011 110 1 Pair

฿ 1,269.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 22 8 Violet 356-3111 1100/bag 1 Pack (10 pcs)

฿ 163.45

PVC GLOVES 1 Piece(s) - 12 Day(s) M 20 7.7 Green 376-7779 96 1 Pair

฿ 163.45

PVC GLOVES 1 Piece(s) - 1 Day(s) M 20 7.7 Pink 308-6020 96 1 Pair

฿ 138.00

PVC GLOVES 1 Piece(s) - 12 Day(s) M 20 7.7 Violet 308-6038 96 1 Pair

฿ 1,269.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 20 7.7 Violet 356-3120 960/bag 1 Pack (10 pcs)

฿ 138.00

PVC GLOVES 1 Piece(s) - 10 Day(s) S 19 7.5 Violet 326-7644 90 1 Pair

฿ 1,269.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 19 7.5 Violet 356-3138 900/bag 1 Pack (10 pcs)

Basic Specifications

Product Description

Thick PVC gloves with soft and durable anti-slip properties (With fleece)
[Features]
・ A thick type that is durable, and easy to work with.
・ The fingertips, which are easily damaged, are reinforced with a double coat.
・ The unique non-slip processing creates a powerful non-slip effect.
・ Fibers are planted on the inner surface of the glove to make it easier to put on.
・ The fleece with good hygroscopicity uses antibacterial and deodorant processing that suppresses the growth of bacteria on the fibers and suppresses the generation of odor due to sweat, etc.
・ No phthalate plasticizer is used.
[Applications]
・ It can be used for process work in a wide range of fields, such as agriculture, fishery, cleaning, transportation, machinery, and nursing care.

Part Number
NO132-LG
NO132-LP
NO132-LV
NO132-LV10P
NO132-MG
NO132-MP
NO132-MV
NO132-MV10P
NO132-SV
NO132-SV10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 165.62

PVC GLOVES 1 Piece(s) - 1 Day(s) L 22 8 Green 376-7761 110 1 Pair

฿ 165.62

PVC GLOVES 1 Piece(s) - 1 Day(s) L 22 8 Pink 308-6003 110 1 Pair

฿ 138.00

PVC GLOVES 1 Piece(s) - 12 Day(s) L 22 8 Violet 308-6011 110 1 Pair

฿ 1,269.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 22 8 Violet 356-3111 1100/bag 1 Pack (10 pcs)

฿ 163.45

PVC GLOVES 1 Piece(s) - 12 Day(s) M 20 7.7 Green 376-7779 96 1 Pair

฿ 163.45

PVC GLOVES 1 Piece(s) - 1 Day(s) M 20 7.7 Pink 308-6020 96 1 Pair

฿ 138.00

PVC GLOVES 1 Piece(s) - 12 Day(s) M 20 7.7 Violet 308-6038 96 1 Pair

฿ 1,269.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 20 7.7 Violet 356-3120 960/bag 1 Pack (10 pcs)

฿ 138.00

PVC GLOVES 1 Piece(s) - 10 Day(s) S 19 7.5 Violet 326-7644 90 1 Pair

฿ 1,269.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 19 7.5 Violet 356-3138 900/bag 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Heavy type with strong usability and realized softness like medium thick type.
●Reinforces vulnerable fingertips with double coating process.

Specification

●Color:Violet
●SPQ(pair):10
●Thickness: Approx. 0.6mm
●Antibacterial Deodorizing Processing
●With Fleece Lining

Materials

●Front: Polyvinyl Chloride
●Back: Rayon(bristle)