(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO160-L |
NO160-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.35 |
NITRILE RUBBER GLOVES | 10 Piece(s) | 3 Day(s) | L | 22 | 8.1 | 365-9381 | 55 | 1 Pair | ||
฿ 85.73 |
NITRILE RUBBER GLOVES | 10 Piece(s) | 3 Day(s) | M | 20 | 7.8 | 365-9399 | 51 | 1 Pair |
Thin type vinyl chloride gloves with oil-resistant non-slip grip, perfect for handling oil. (Unlined)
[Features]
· Uses a special combination of vinyl chloride for strong and excellent oil resistance.
· These thin type oil-resistant gloves provide a perfect fit and allow you to make the most of your fingertips.
· Uses a unique pattern for strong and excellent non-slip performance.
· The insides of the gloves are slip-on processed, coated with a special film that makes them easy to wear and remove.
[Applications]
· Can be used in agriculture, fisheries, fishing, sanitation, service industry, machinery industry, automotive industry, petroleum / chemical industry, machinery assembly work, detailed work handling oil and various other fields requiring the use of the fingertips.
Part Number |
---|
NO160-L |
NO160-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.35 |
NITRILE RUBBER GLOVES | 10 Piece(s) | 3 Day(s) | L | 22 | 8.1 | 365-9381 | 55 | 1 Pair | ||
฿ 85.73 |
NITRILE RUBBER GLOVES | 10 Piece(s) | 3 Day(s) | M | 20 | 7.8 | 365-9399 | 51 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?