(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Gloves, Hylon NO40

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 215.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NO40-L
NO40-L-10P
NO40-LL
NO40-LL-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 215.00

PVC GLOVES 1 Piece(s) - 12 Day(s) L 23.5 8.2 354-7833 172 1 Pair

฿ 1,605.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23.5 8.2 409-2473 1,680/Bag 1 Pack (10 pcs)

฿ 215.00

PVC GLOVES 1 Piece(s) - 10 Day(s) LL 25 9 354-7841 182 1 Pair

฿ 1,605.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 25 9 409-2481 1,820/Bag 1 Pack (10 pcs)

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    25
  • Color
    Yellow
  • Thickness(mm)
    Approx. 1.6
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Cotton

Product Description

Vinyl chloride gloves for all-coat work in which sewn gloves are coated with vinyl chloride. (With lining cloth)
[Features]
·By using special processing with particles, it exhibits a high and excellent anti-slip effect.
·Reinforced index finger and thumb joints, which are prone to wear.
·Pure cotton knitted raw material with excellent peeling strength is used.
·Hard type with emphasis on durability for heavy work.
[Applications]
·Machinery industry, automobile-related industry, civil engineering and construction industry, equipment maintenance industry, forestry industry, petroleum and chemical industry, metal processing, processing work involving oil such as machine processing, and work involving stone, block material, steel, etc. Widely available in

Part Number
NO40-L
NO40-L-10P
NO40-LL
NO40-LL-10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 215.00

PVC GLOVES 1 Piece(s) - 12 Day(s) L 23.5 8.2 354-7833 172 1 Pair

฿ 1,605.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23.5 8.2 409-2473 1,680/Bag 1 Pack (10 pcs)

฿ 215.00

PVC GLOVES 1 Piece(s) - 10 Day(s) LL 25 9 354-7841 182 1 Pair

฿ 1,605.00

PVC GLOVES 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL 25 9 409-2481 1,820/Bag 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A hard type that focuses on durability for heavy work.
●Uses all-cotton knitted base gloves with excellent flaking strength.

Specification

●Color:Yellow
●SPQ(pair):10
●Thickness: Approx. 1.6mm
●With Back Cloth

Materials

●Front: Polyvinyl Chloride
●Back: Cotton

Frequently Asked Questions (FAQ)

Question: Does the product have anti-slip protection?
Answer: The product has anti-slip protection.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.