(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nice Hand, Smooth Touch

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 128.68 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NHDS-LG-GN
NHDS-MG-GN
NHDS-MP-P
NHDS-SP-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 137.18

PVC GLOVES 1 Piece(s) 12 Day(s) L 22 8 Pale Green 366-5429 63 1 Pair

฿ 129.30

PVC GLOVES 1 Piece(s) 1 Day(s) M 20 7.7 Pale Green 366-5437 59 1 Pair

฿ 129.30

PVC GLOVES 1 Piece(s) 1 Day(s) M 20 7.7 Pearl pink 366-5445 59 1 Pair

฿ 128.68

PVC GLOVES 1 Piece(s) 1 Day(s) S 19 7.3 Pearl pink 366-5453 55 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    30
  • Thickness(mm)
    Approx. 0.4
  • Surface Material
    Vinyl Chloride (PVC)
  • Inner Lining Material
    Cupra, Rayon
  • 1 Pair

Product Description

[Features]
· The lining provides excellent heat retention and moisture absorption. This ensures comfortable wear without sticking.
· The fingertips, which are prone to damage, have been double-coated for reinforcement.
[Applications]
· Dishwashing.
· Indoor and outdoor sanitation.
· Light work.

Part Number
NHDS-LG-GN
NHDS-MG-GN
NHDS-MP-P
NHDS-SP-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color Trusco Code Mass
(g)

฿ 137.18

PVC GLOVES 1 Piece(s) 12 Day(s) L 22 8 Pale Green 366-5429 63 1 Pair

฿ 129.30

PVC GLOVES 1 Piece(s) 1 Day(s) M 20 7.7 Pale Green 366-5437 59 1 Pair

฿ 129.30

PVC GLOVES 1 Piece(s) 1 Day(s) M 20 7.7 Pearl pink 366-5445 59 1 Pair

฿ 128.68

PVC GLOVES 1 Piece(s) 1 Day(s) S 19 7.3 Pearl pink 366-5453 55 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1