(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-Resistant Vinylove No.650

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of NO650-3L

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Gauge
    13
  • Size
    3L
  • Detail Type
    Standard
  • Total Length(cm)
    27
  • Around Palm(cm)
    25.5
  • Length of Middle Finger(cm)
    9.3
  • Color
    Blue
  • Trusco Code
    354-7990
  • Mass(g)
    180
  • Thickness(mm)
    1.6
  • Specification Details
    Antibacterial and deodorant treatment, lining provided
  • 1 Pair
Part Number
NO650-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 195.00

PVC GLOVES 1 Piece(s) 1 Day(s) 3L 27 25.5 9.3 354-7990 180 1 Pair

Basic Specifications

Product Description

Oil-resistant gloves with a lining that exhibits excellent oil resistance and excellent workability.
[Features]
·The entire surface is coated with a special blend of vinyl chloride for excellent oil and abrasion resistance.
·High durability with triple coating.
・ Unique 13-gauge seamless knitted gloves with fine stitching and no stitching on the lining.
·Because it is coated with a special resin, it exhibits a high anti-slip effect.
·The lining fabric has an antibacterial and deodorizing treatment that suppresses the growth of bacteria on the fibers and prevents the generation of odors caused by sweat.
[Applications]
·A wide variety of fields such as agriculture, fisheries/fishery, cleaning/service industry, machinery industry, chemical industry, automobile-related industry, construction/equipment maintenance industry, petroleum/chemical-related industry, and work involving oil such as metal processing/machine processing. It can be used in various work processes.

Specifications of NO650-3L

  • Product Model
    Vinyl Chloride
  • The intended use
    Oil Resistance / Solvent Resistance
  • Gauge
    13
  • Size
    3L
  • Detail Type
    Standard
  • Total Length(cm)
    27
  • Around Palm(cm)
    25.5
  • Length of Middle Finger(cm)
    9.3
  • Color
    Blue
  • Trusco Code
    354-7990
  • Mass(g)
    180
  • Thickness(mm)
    1.6
  • Specification Details
    Antibacterial and deodorant treatment, lining provided
  • 1 Pair
Part Number
NO650-3L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 195.00

PVC GLOVES 1 Piece(s) 1 Day(s) 3L 27 25.5 9.3 354-7990 180 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in durability with triple coating.
●Demonstrates excellent oil resistance in work using gasoline, cutting oil, etc.

Specification

●Color:Blue
●SPQ(pair):10
●Thickness: 1.6mm
●With Back Cloth

Materials

●Front: Polyvinyl Chloride
●Back: Cotton, Polyester, etc.

Frequently Asked Questions (FAQ)

Question: Does the product have anti-slip protection?
Answer: The product has anti-slip protection.
Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.