(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A0622-L |
A0622-M |
A0622-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 220.81 |
ANTI-STATIC GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 19.5 | 8 | 409-1973 | 22 | 1 Pair | ||
฿ 220.52 |
ANTI-STATIC GLOVES | 1 Piece(s) | 1 Day(s) | M | 22 | 18.5 | 7.7 | 409-1981 | 20 | 1 Pair | ||
฿ 220.21 |
ANTI-STATIC GLOVES | 1 Piece(s) | 10 Day(s) | S | 21.0 | 16 | 7.2 | 409-1990 | 18 | 1 Pair |
Anti-slip gloves for ESD safe palm knitted with conductive yarn with carbon kneaded
[Features]
・ Since the fiber part uses conductive yarn that is kneaded with carbon, it prevents electrification due to friction and contact during work.
・ As it has polyurethane foam coated on the palm, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
・ Since it uses conductive threads with excellent wash resistance, conductive performance will continue even after repeated washing.
[Applications]
・ Ideal for handling precision machinery that dislikes electrostatic explosions
Part Number |
---|
A0622-L |
A0622-M |
A0622-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Total Length (cm) |
Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 220.81 |
ANTI-STATIC GLOVES | 1 Piece(s) | 12 Day(s) | L | 23 | 19.5 | 8 | 409-1973 | 22 | 1 Pair | ||
฿ 220.52 |
ANTI-STATIC GLOVES | 1 Piece(s) | 1 Day(s) | M | 22 | 18.5 | 7.7 | 409-1981 | 20 | 1 Pair | ||
฿ 220.21 |
ANTI-STATIC GLOVES | 1 Piece(s) | 10 Day(s) | S | 21.0 | 16 | 7.2 | 409-1990 | 18 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?