(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Urethane Palm Gloves 10 Pairs Included

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,558.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A0520L
A0520M
A0520S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 1,564.25

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19.5 8 Gold 356-2832 220/bag 1 Bag (10 Pairs)

฿ 1,562.74

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 18.5 7.7 Green 356-2841 210/bag 1 Bag (10 Pairs)

฿ 1,558.19

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 21.0 16 7.2 Yellow 356-2859 180/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Other
  • Specifications
    Palm Coat
  • The intended use
    Static Protection
  • Color
    Gray
  • Features 1
    Conductive urethane resin coating applied to low-dust generating nylon thread.
  • Thickness(mm)
    0.8
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Surface Resistance Value
    106-8Ω
  • Glove Part
    Nylon 90%, Polyester 5%, Other 5%
  • Slip Prevention Part
    Conductive Polyurethane
  • 1 Bag (10 Pairs)

Product Description

Conductive function has been added to the foamed polyurethane to create gloves with anti-static countermeasures and non-slip palms.
[Features]
· Conductive function has been added to the non-slip material with foamed polyurethane to prevent static electricity due to abrasion and contact during work.
· The fiber portions of the gloves feature a unique 13-gauge seamless knit with fine stitching that is soft, stretchable, and has no seams.
· Uses long fibers to control the shedding of dust and lint from the gloves for excellent low dust-producing performance.
· The cuffs use overlock processing to prevent fraying and to enable repeated washing.
· Excellent breathability and eliminates dampness for comfort.
[Applications]
· Wide applications in transportation, distribution, machinery industry, precision machinery industry, automotive industry, electrical and electronic parts assembly, and other work.

Part Number
A0520L
A0520M
A0520S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 1,564.25

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19.5 8 Gold 356-2832 220/bag 1 Bag (10 Pairs)

฿ 1,562.74

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 18.5 7.7 Green 356-2841 210/bag 1 Bag (10 Pairs)

฿ 1,558.19

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 21.0 16 7.2 Yellow 356-2859 180/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1