(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Line Palm Gloves, 10 Pairs A0170

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,770.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
A0170-L10P
A0170-M10P
A0170-S10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 2,770.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19.5 8 Black 409-1914 220/bag 1 Bag (10 Pairs)

฿ 2,770.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 18.5 7.7 White 409-1922 200/bag 1 Bag (10 Pairs)

฿ 2,770.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 21.0 16 7.2 Gold 409-1931 170/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    Static Protection
  • Color
    Gray/White
  • Thickness(mm)
    Approximately 0.8
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Surface Resistance Value
    105-7Ω
  • Glove Part
    Nylon, Acrylic, Other Materials
  • Slip Prevention Part
    Polyurethane
  • 1 Bag (10 Pairs)

Product Description

Anti-static gloves with conductive fiber only woven into the fingers, with non-slip palms (simple packaging).
[Features]
· The conductive thread uses copper sulfide composite fiber to prevent static electricity due to abrasion and contact during work.
· The fingertips, which require greater conductivity, are knit using only conductive thread.
· The palms are coated with foamed polyurethane for strong non-slip effect and excellent breathability.
· The fiber portions of the gloves are made of a unique 13-gauge seamless knit with fine stitching and no seams.
· Uses long fibers to control the shedding of dust and lint from the gloves. The cuffs use overlock processing to prevent fraying.
· The commercial pack reduces packing material to be easier on the environment.
[Applications]
· Can be used for electrical and electronic parts assembly, precision machinery assembly, etc.

Part Number
A0170-L10P
A0170-M10P
A0170-S10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 2,770.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 23 19.5 8 Black 409-1914 220/bag 1 Bag (10 Pairs)

฿ 2,770.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22 18.5 7.7 White 409-1922 200/bag 1 Bag (10 Pairs)

฿ 2,770.00

ANTI-STATIC GLOVES 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 21.0 16 7.2 Gold 409-1931 170/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.