(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Palm Coated, Antistatic Line Palm Gloves A0170 Size L M S

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 297.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A0170-L
A0170-M
A0170-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 297.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) L 23 19.5 8 Black 253-3316 22 1 Pair

฿ 297.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) M 22 18.5 7.7 White 253-3308 20 1 Pair

฿ 297.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) S 21.0 16 7.2 Gold 253-3294 17 1 Pair

Basic Specifications

  • Product Model
    Other
  • The intended use
    Static Protection
  • Color
    Gray
  • Thickness(mm)
    0.8
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Surface Resistance Value
    105-7Ω
  • Glove Part
    Nylon, Polyester, Others
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Pair

Product Description

Anti-slip palm gloves for antistatic measures, where the entire finger is knitted with conductive thread only
[Features]
・ Since the conductive thread uses copper sulfide composite fiber, it prevents electrostatic charge due to friction and contact during work.
・ The fingertips, which are required to be more conductive, are knitted with conductive thread only.
・ As it has polyurethane foam coated on the palm, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knitting gloves with fine stitches on the fiber part and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed. Overlocked hem prevents fraying.
・ Can be washed with neutral detergent.
[Applications]
・ Widely applicable to transportation / logistics industry, machinery industry, precision machinery industry, automobile-related industry, electrical / electronic parts assembly work, etc.

Part Number
A0170-L
A0170-M
A0170-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 297.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) L 23 19.5 8 Black 253-3316 22 1 Pair

฿ 297.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) M 22 18.5 7.7 White 253-3308 20 1 Pair

฿ 297.00

GLOVES FOR R AND D 1 Piece(s) 1 Day(s) S 21.0 16 7.2 Gold 253-3294 17 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Using copper sulfide composite fiber, prevents friction and contact charging by excellent conductivity.
●Coated with polyurethane foam throughout the palm, excellent in anti-slip effect and breathability.

Usage

●Assembly of electrical and electronic components.

Specification

●Color:Gray
●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
●Surface Resistivity: 105-7Ω
●Thickness: 0.8mm

Materials

●Resin Part: Nylon, Polyester
●Slip Prevention: Polyurethane(PUR)

Frequently Asked Questions (FAQ)

Question: Can I wash the product?
Answer: We recommend washing it with a neutral detergent.