(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Antistatic Line Top Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 231.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A0161-L
A0161-L10P
A0161-M
A0161-M10P
A0161-S
A0161-S10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 241.89

GLOVES FOR R AND D 1 Piece(s) - 10 Day(s) L 20 18.5 7.7 Black 253-3367 18 1 Pair

฿ 2,053.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 20 18.5 7.7 Black 366-5399 180/bag 10 Pair

฿ 241.59

GLOVES FOR R AND D 1 Piece(s) - 12 Day(s) M 19.0 18.0 7.0 White 253-3359 16 1 Pair

฿ 2,053.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.0 18.0 7.0 White 366-5402 160/bag 10 Pair

฿ 231.87

GLOVES FOR R AND D 1 Piece(s) - 12 Day(s) S 18.5 15.5 6.7 Gold 253-3341 14 1 Pair

฿ 2,053.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 18.5 15.5 6.7 Gold 366-5411 140/bag 10 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Fingertip Coat
  • The intended use
    Static Protection
  • Gauge
    13
  • Color
    Gray
  • Type
    Shared with Left/Right
  • Thickness(mm)
    0.6
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent
  • Surface Resistance Value
    105-7Ω
  • Glove Part
    Nylon, Polyester, Others
  • Resin Part
    Polyurethane (PUR)

Product Description

ESD safe gloves with anti-slip fingertips that all fingers are knitted with conductive thread only
[Features]
・ The conductive thread uses copper sulfide composite fiber to prevent static electricity due to abrasion and contact.
・ The fingertips, which are required to be more conductive, are knitted with conductive thread only.
・ Since the foamed polyurethane is coated on the fingertips, it has a high anti-slip effect and excellent breathability.
・ Unique 13-gauge seamless knit ambidextrous use gloves with fine stitches for the fiber portion and no stitching.
・ Since long fibers are used, the generation of dust and lint from gloves is suppressed. Overlock sewing of the wrist parts to prevent fraying.
・ The resin part is sponge-like and has excellent breathability.
[Applications]
・ Electric / electronic parts assembly work
・ Precision machinery, machinery, automobile related industries, etc.

Part Number
A0161-L
A0161-L10P
A0161-M
A0161-M10P
A0161-S
A0161-S10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 241.89

GLOVES FOR R AND D 1 Piece(s) - 10 Day(s) L 20 18.5 7.7 Black 253-3367 18 1 Pair

฿ 2,053.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) L 20 18.5 7.7 Black 366-5399 180/bag 10 Pair

฿ 241.59

GLOVES FOR R AND D 1 Piece(s) - 12 Day(s) M 19.0 18.0 7.0 White 253-3359 16 1 Pair

฿ 2,053.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) M 19.0 18.0 7.0 White 366-5402 160/bag 10 Pair

฿ 231.87

GLOVES FOR R AND D 1 Piece(s) - 12 Day(s) S 18.5 15.5 6.7 Gold 253-3341 14 1 Pair

฿ 2,053.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) S 18.5 15.5 6.7 Gold 366-5411 140/bag 10 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Process control is carried out from the washing stage of fibers to prevent eluted materials from gloves.

Specification

●Color:Gray
●SPQ(pair):10
●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
●Surface Resistivity: 105-7Ω
●Dual Purpose for Left and Right
●Thickness: 0.6mm

Frequently Asked Questions (FAQ)

Question: Can a product be used for both left/right hand?
Answer: Yes, the product can be used for both left/right hand.
Question: Can a product be used for both left/right hand?
Answer: We recommend washing it with a neutral detergent.