(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fit Long Gloves, 20 pcs (B0615L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0615L
B0615M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code

฿ 965.72

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) L 18.0 7.0 356-2891 1 Bag (20 Sheets)

฿ 965.72

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) M 17.0 6.6 356-2905 1 Bag (20 Sheets)

Basic Specifications

  • Product Model
    Inner Type
  • The intended use
    For work
  • Total Length(cm)
    23.5
  • Color
    White
  • Type
    Shared with Left/Right
  • Mass(g)
    210/bag
  • Thickness(mm)
    0.6
  • Material Quality
    Nylon
  • 1 Bag (20 Sheets)

Product Description

Long-type seamless gloves made of long fiber nylon that use fibers that do not release dust.
[Features]
·The long type of fitted glove prevents the wrist from being exposed.
・ Unique 13 gauge seamless knit gloves with fine stitches and no stitching.
·They are made of long fibers, reducing dust and lint generation from gloves.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
・ Left and right combined type.
[Applications]
·Low dust generation makes it ideal for inspection and packaging work.
·Can also be used as inner gloves.

Part Number
B0615L
B0615M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code

฿ 965.72

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

10 Day(s) L 18.0 7.0 356-2891 1 Bag (20 Sheets)

฿ 965.72

GLOVES FOR R AND D 1 Pack(s)

20 Pieces Per Package

1 Day(s) M 17.0 6.6 356-2905 1 Bag (20 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A long fiber glove that prevent dust and scrap.

Usage

●For assembly and inspection of parts of precision machine Industry.

Specification

●Color:White
●Q'ty Per Bag(sheet):20
●SPQ(bag):24
●ISO Class 6 to 7(Fed/STD class 5000) Equivalent
●Dual Purpose for Left and Right
●Thickness: 0.6mm

Materials

●Nylon