(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO111-LG |
NO111-MP |
NO111-SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Color | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 103.00 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | L | 22 | 8 | Green | 409-2261 | 82 | 1 Pair | ||
฿ 103.00 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | M | 20 | 7.7 | Pink | 409-2279 | 74 | 1 Pair | ||
฿ 103.00 |
PVC GLOVES | 1 Piece(s) | 1 Day(s) | S | 19 | 7.3 | Pink | 409-2287 | 68 | 1 Pair |
Medium thick type with PVC fleece
[Features]
・ A medium-thick type that is soft and easy to use.
・ It demonstrates a high anti-slip effect due to its unique pattern.
・ Fibers are planted on the inner surface of the glove to make it easier to put on.
・ The thick hem makes it easy to hold and remove.
・ Antibacterial and deodorant treatment is applied to the fleece to suppress the growth of bacteria on the fibers and the generation of odor due to sweat, etc.
[Applications]
・ Ideal suited for machining automobile parts and machinery
・ Ideal for work involving water such as cleaning work
Part Number |
---|
NO111-LG |
NO111-MP |
NO111-SP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Color | Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 103.00 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | L | 22 | 8 | Green | 409-2261 | 82 | 1 Pair | ||
฿ 103.00 |
PVC GLOVES | 1 Piece(s) | 10 Day(s) | M | 20 | 7.7 | Pink | 409-2279 | 74 | 1 Pair | ||
฿ 103.00 |
PVC GLOVES | 1 Piece(s) | 1 Day(s) | S | 19 | 7.3 | Pink | 409-2287 | 68 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?