(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nanoteclean PC, 10 Pairs (E0200-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E0200-L
E0200-M
E0200-S
E0200-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 2,632.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 22.5 18.5 7.9 338-2052 148/bag 1 Bag (10 Pairs)

฿ 3,112.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22.5 17.5 7.7 338-2061 140/bag 1 Bag (10 Pairs)

฿ 2,632.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 20.5 15.0 7.0 338-2079 124/bag 1 Bag (10 Pairs)

฿ 3,112.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) XL 24 21 8.7 354-4800 190/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    White
  • Features 1
    Low dust emission gloves coated with special polyurethane on the palm of sewn gloves.
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent, Compliant with Food Sanitation Act of Japan
  • Glove Part
    65% Nylon, 35% Polyester
  • Slip Prevention Part
    Polyurethane (PUR)
  • 1 Bag (10 Pairs)

Product Description

[Features]
· These gloves generate less dust than typical urethane unlined back gloves.
· Highly durable and unlikely to tear while laundering or during work.
[Applications]
· For the manufacture of electric and electronic parts, mechanical work and automotive-related work.

Part Number
E0200-L
E0200-M
E0200-S
E0200-XL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 2,632.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 22.5 18.5 7.9 338-2052 148/bag 1 Bag (10 Pairs)

฿ 3,112.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 22.5 17.5 7.7 338-2061 140/bag 1 Bag (10 Pairs)

฿ 2,632.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

12 Day(s) S 20.5 15.0 7.0 338-2079 124/bag 1 Bag (10 Pairs)

฿ 3,112.00

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) XL 24 21 8.7 354-4800 190/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1