(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Palm Fit Long Gloves 10 Pairs (B0505-M)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B0505-L
B0505-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 1,813.04

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 26 19.5 8 Light blue 383-9885 230/bag 1 Bag (10 Pairs)

฿ 1,811.53

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 25 18.5 7.7 Red 383-9893 220/bag 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    For work
  • Color
    White
  • Thickness(mm)
    Approximately 0.7
  • Specification Details
    ISO Class 6 to 7 (Fed/STD Class 5000) Equivalent, Compliant with Food Sanitation Act of Japan
  • Glove Part
    Nylon
  • Slip Prevention Part
    Polyurethane
  • 1 Bag (10 Pairs)

Product Description

[Features]
· The cuffs are 3 cm longer than on the Palm Fit gloves to protect the wrists from exposure.
· Superior breathability for comfort without stuffiness.
· Overlock sewing of the wrist parts to prevent fraying.
· Long nylon fibers seamlessly knit for a perfect fit all the way to the fingertips ideal for detailed work.
[Applications]
· For automotive-related work.
· For precision machining.
· For the light electrical machine industry.
· For the pharmaceutical industry.
· For packing work.

Part Number
B0505-L
B0505-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Wrist Color Trusco Code Mass
(g)

฿ 1,813.04

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) L 26 19.5 8 Light blue 383-9885 230/bag 1 Bag (10 Pairs)

฿ 1,811.53

GLOVES FOR R AND D 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 25 18.5 7.7 Red 383-9893 220/bag 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1