(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO170-L |
NO170-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 192.23 |
PVC GLOVES | 10 Piece(s) | 7 Day(s) | L | 22 | 8 | 354-7701 | 110 | 1 Pair | ||
฿ 190.06 |
PVC GLOVES | 10 Piece(s) | 7 Day(s) | M | 20 | 7.7 | 354-7710 | 96 | 1 Pair |
[Features]
· The fingertips, which are prone to damage, have been double coated for reinforcement.
· Thick type with excellent oil resistance.
· The insides of the gloves are fleece lined and treated with an antibacterial and deodorization process.
[Applications]
· Sanitation and service industries.
· Petroleum and chemical industries.
Part Number |
---|
NO170-L |
NO170-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size | Around Palm (cm) |
Length of Middle Finger (cm) |
Trusco Code | Mass (g) |
|
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 192.23 |
PVC GLOVES | 10 Piece(s) | 7 Day(s) | L | 22 | 8 | 354-7701 | 110 | 1 Pair | ||
฿ 190.06 |
PVC GLOVES | 10 Piece(s) | 7 Day(s) | M | 20 | 7.7 | 354-7710 | 96 | 1 Pair |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?