(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Fit Unlined Powerful Long NO265

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 182.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO265-LB
NO265-MB
NO265-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 182.00

ANTI-SLIP GLOVES 10 Piece(s) 7 Day(s) L 25 21.5 8.2 354-7779 40 1 Pair

฿ 182.00

ANTI-SLIP GLOVES 10 Piece(s) 7 Day(s) M 24 20 7.8 354-7787 37 1 Pair

฿ 182.00

ANTI-SLIP GLOVES 10 Piece(s) 7 Day(s) S 24 18.5 7.5 354-7795 32 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Rubber Lining
  • The intended use
    For work
  • Color
    Blue
  • Thickness(mm)
    0.7
  • Specification Details
    Compliant with the Food Sanitation Act of Japan
  • Glove Part
    80% Nylon, 10% Polyester, 10% Others
  • Slip Prevention Part
    Nitrile Rubber
  • 1 Pair

Product Description

[Features]
· Coated with nitrile rubber for superior wear and puncture resistance.
· Excellent fit, ideal gloves for harvesting fruits and vegetables, etc.
· Highly durable, for use over long periods.
· Gloves knit with long fibers to prevent dust generation.
· Long gloves to prevent exposure of the wrists.
[Applications]
· For indoor cleaning and light work.
· For outdoor cleaning.
· For the manufacture of electric and electronic parts.
· For farming.
· For the service industry.
· For gardening and landscaping.

Part Number
NO265-LB
NO265-MB
NO265-SB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Trusco Code Mass
(g)

฿ 182.00

ANTI-SLIP GLOVES 10 Piece(s) 7 Day(s) L 25 21.5 8.2 354-7779 40 1 Pair

฿ 182.00

ANTI-SLIP GLOVES 10 Piece(s) 7 Day(s) M 24 20 7.8 354-7787 37 1 Pair

฿ 182.00

ANTI-SLIP GLOVES 10 Piece(s) 7 Day(s) S 24 18.5 7.5 354-7795 32 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1