(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nitrile, Unlined Gloves, Breath Grip (NO380R-SR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NO380-L
NO380-M
NO380-S
NO380R-LR
NO380R-MR
NO380R-SR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code Trusco Code Mass
(g)

฿ 187.36

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 25 21 7.9 Blue 4901792023245 342-7749 44 1 Pair

฿ 189.14

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 23 19.5 7.7 Blue 4901792010306 342-7757 40 1 Pair

฿ 186.16

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 22 18.0 7.5 Blue 4901792016872 342-7765 36 1 Pair

฿ 225.58

GRIP GLOVES 1 Piece(s) 12 Day(s) L 25 21 7.9 Red 4901792023245 470-8504 43 1 Pair

฿ 236.74

GRIP GLOVES 1 Piece(s) 1 Day(s) M 23 19.5 7.7 Red 4901792023238 470-8512 39 1 Pair

฿ 224.38

GRIP GLOVES 1 Piece(s) 12 Day(s) S 22 18.0 7.5 Red 4901792023221 470-8521 35 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Thickness(mm)
    0.8
  • Glove Part
    Nylon, Polyester, Others
  • Slip Prevention Part
    Foam Nitrile Rubber
  • 1 Pair

Product Description

Unlined anti-slip gloves made of foamed nitrile rubber that reduce stuffiness on the palms with a unique air coating.
[Features]
·By knitting a mixture of nylon and highly elastic thread on the entire finger, the fit to the fingertips has been improved.
・ It demonstrates a high anti-slip effect due to the special pattern on the palm.
・ The fiber part is a unique 13 gauge seamless knitting with fine stitches and no stitching.
・ Overlock sewing of the wrist parts to prevent fraying is adopted.
[Applications]
·Ideal for assembly work in the automobile-related industry and construction/equipment maintenance.
·Because it is coated with foamed nitrile rubber, it has excellent breathability and is ideal for heat protection.

Part Number
NO380-L
NO380-M
NO380-S
NO380R-LR
NO380R-MR
NO380R-SR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code Trusco Code Mass
(g)

฿ 187.36

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) L 25 21 7.9 Blue 4901792023245 342-7749 44 1 Pair

฿ 189.14

ANTI-SLIP GLOVES 1 Piece(s) 12 Day(s) M 23 19.5 7.7 Blue 4901792010306 342-7757 40 1 Pair

฿ 186.16

ANTI-SLIP GLOVES 1 Piece(s) 1 Day(s) S 22 18.0 7.5 Blue 4901792016872 342-7765 36 1 Pair

฿ 225.58

GRIP GLOVES 1 Piece(s) 12 Day(s) L 25 21 7.9 Red 4901792023245 470-8504 43 1 Pair

฿ 236.74

GRIP GLOVES 1 Piece(s) 1 Day(s) M 23 19.5 7.7 Red 4901792023238 470-8512 39 1 Pair

฿ 224.38

GRIP GLOVES 1 Piece(s) 12 Day(s) S 22 18.0 7.5 Red 4901792023221 470-8521 35 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Designed to fit to your fingertips by using elasticity stretchy yarn for fingers.
●Demonstrates high anti-slip prevention effect even when water and oil are attached.

Specification

●Color:Navy
●SPQ(pair):10
●Thickness: 0.8mm

Materials

●Glove: Nylon, Polyester, Other
●Slip Prevention: Foamed Nitrile Rubber