(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Line Top Gloves (Simple Package) (1-7647-01)

Anti-Static Line Top Gloves (Simple Package) (1-7647-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7647-01
1-7647-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 1,828.77

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L Black (Wristband Type) 200 Antistatic line palm gloves in simple package, 10 per pack L 4901792005906 1 Bag (10 Pairs)

฿ 3,367.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

16 Day(s) M White (Wristband Type) 190 Antistatic line palm gloves in simple package, 10 per pack M 4901792005890 1 Bag (10 Pairs)

Basic Specifications

  • Product Type
    Gloves
  • Grade Standard (Fed.Std. 209D Class)
    10000
  • Material
    Other
  • Details Type
    Simple Packaging
  • Surface resistance value(Ω)
    105~107
  • Material Details
    Nylon/Polyester etc., Finger part/PU (polyurethane) coating
  • Features
    Copper sulfide composite fiber is used, and excellent conductivity prevents abrasion and contact charging. The fingertips of antistatic line fit gloves are coated with PU (polyurethane), and provide excellent slip preventing effect and strength.
  • Capacity
    1 Bag (10 Pairs)

Product Description

Copper sulfide composite fiber is used, and excellent conductivity prevents abrasion and contact charging. The fingertips of the antistatic line fit gloves are coated with PU (polyurethane), providing an excellent non-slip effect and strength.

Part Number
1-7647-01
1-7647-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Overall Length
(mm)
Manufacturer Product Name JAN Code Capacity

฿ 1,828.77

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

Same day L Black (Wristband Type) 200 Antistatic line palm gloves in simple package, 10 per pack L 4901792005906 1 Bag (10 Pairs)

฿ 3,367.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

16 Day(s) M White (Wristband Type) 190 Antistatic line palm gloves in simple package, 10 per pack M 4901792005890 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1