(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2162-01 |
1-2162-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Oscillating Frequency (kHz) |
Tank capacity (L) |
External Dimensions (mm) |
internal dimension of a tank (mm) |
Output (W) |
Product Name | Model number | JAN Code | Features | Accessory | Drainage | Model Indicator Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,550.00 ฿ 26,040.00 |
ULTRASONIC CLEANER/WASHER | 1 Piece(s) | 16 Day(s) | 42 | Approx. 1.8 | 234X221X223 | 152X139X100 | 40 | Ultrasonic Cleaner ASU-2M | ASU-2M | 4560111757423 | Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. Timer function is a subtraction type digital display, and the remaining time can be checked. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF. | Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece | - | - | ||
฿ 89,513.00 ฿ 67,134.75 |
ULTRASONIC CLEANER/WASHER | 1 Piece(s) | 20 Day(s) | 40 | Approximately 9.5 | 384X324X273 | 303X241X150 | 240 | Ultrasonic Cleaner ASU-10M | ASU-10M | 4562108498548 | Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. 3 stage power adjustment to suit the material being cleaned is possible. In addition, stops automatically when wash is too much. Timer function is a subtraction type digital display, and the remaining time can be checked. Since it is equipped with a program function, oscillation power High / Middle / Low alternating operation and intermittent operation is possible. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF. | Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece / Nipple x 1 piece (Corresponding Hose Inner Diameter φ13 mm) | Manual Drainage Valve | EU-11017 |
High output and durable ultrasonic washer using vibrator suitable for desired application.
Part Number |
---|
1-2162-01 |
1-2162-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Oscillating Frequency (kHz) |
Tank capacity (L) |
External Dimensions (mm) |
internal dimension of a tank (mm) |
Output (W) |
Product Name | Model number | JAN Code | Features | Accessory | Drainage | Model Indicator Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,550.00 ฿ 26,040.00 |
ULTRASONIC CLEANER/WASHER | 1 Piece(s) | 16 Day(s) | 42 | Approx. 1.8 | 234X221X223 | 152X139X100 | 40 | Ultrasonic Cleaner ASU-2M | ASU-2M | 4560111757423 | Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. Timer function is a subtraction type digital display, and the remaining time can be checked. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF. | Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece | - | - | ||
฿ 89,513.00 ฿ 67,134.75 |
ULTRASONIC CLEANER/WASHER | 1 Piece(s) | 20 Day(s) | 40 | Approximately 9.5 | 384X324X273 | 303X241X150 | 240 | Ultrasonic Cleaner ASU-10M | ASU-10M | 4562108498548 | Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. 3 stage power adjustment to suit the material being cleaned is possible. In addition, stops automatically when wash is too much. Timer function is a subtraction type digital display, and the remaining time can be checked. Since it is equipped with a program function, oscillation power High / Middle / Low alternating operation and intermittent operation is possible. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF. | Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece / Nipple x 1 piece (Corresponding Hose Inner Diameter φ13 mm) | Manual Drainage Valve | EU-11017 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?