(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Cleaning Machine, (Dual-Frequency, ASU-D Series)

Ultrasonic Cleaning Machine, (Dual-Frequency, ASU-D Series)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 1-2161-04

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Oscillating Frequency(kHz)
    23/43
  • Tank capacity(L)
    Approximately 9.5
  • External Dimensions(mm)
    386X337X340
  • internal dimension of a tank(mm)
    303X241X150
  • Output(W)
    240
  • Power Supply
    100 VAC 50 / 60 kHz
  • Product Name
    Ultrasonic Cleaner ASU-10D
  • Model number
    ASU-10D
  • JAN Code
    4562108498517
  • Features
    The housing of ASU / ASU-D series is made of polypropylene with excellent chemical resistance. Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. 3 stage power adjustment to suit the material being cleaned is possible. In addition, stops automatically when wash is too much. Timer function is a subtraction type digital display, and the remaining time can be checked. Since it is equipped with a program function, oscillation power High / Middle / Low alternating operation and intermittent operation is possible. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF.
  • Material
    Body / PP (Polypropylene), Tank / Stainless (SUS304)
  • Power cord length(m)
    2 3P Plug
  • Accessory
    Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece / Nipple x 1 piece (Corresponding Hose Inner Diameter φ13 mm)
  • Drainage
    Manual Drainage Valve
  • Model Indicator Number
    EU-11014
  • Footnotes
    Size is measured excluding the drain valve. Demo Machine provides -03.
Part Number
1-2161-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 86,600.00

฿ 83,846.12

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s)

Basic Specifications

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Oscillating Frequency(kHz)
    23/43
  • Tank capacity(L)
    Approximately 9.5
  • External Dimensions(mm)
    386X337X340
  • internal dimension of a tank(mm)
    303X241X150
  • Output(W)
    240
  • Power Supply
    100 VAC 50 / 60 kHz
  • Product Name
    Ultrasonic Cleaner ASU-10D
  • Model number
    ASU-10D
  • JAN Code
    4562108498517
  • Features
    The housing of ASU / ASU-D series is made of polypropylene with excellent chemical resistance. Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. 3 stage power adjustment to suit the material being cleaned is possible. In addition, stops automatically when wash is too much. Timer function is a subtraction type digital display, and the remaining time can be checked. Since it is equipped with a program function, oscillation power High / Middle / Low alternating operation and intermittent operation is possible. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF.
  • Material
    Body / PP (Polypropylene), Tank / Stainless (SUS304)
  • Power cord length(m)
    2 3P Plug
  • Accessory
    Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece / Nipple x 1 piece (Corresponding Hose Inner Diameter φ13 mm)
  • Drainage
    Manual Drainage Valve
  • Model Indicator Number
    EU-11014
  • Footnotes
    Size is measured excluding the drain valve. Demo Machine provides -03.

Product Description

High output and durable ultrasonic washer using vibrator suitable for desired application.

Specifications of 1-2161-04

  • Product Type
    Ultrasonic cleaner
  • Application
    Instruments
  • Oscillating Frequency(kHz)
    23/43
  • Tank capacity(L)
    Approximately 9.5
  • External Dimensions(mm)
    386X337X340
  • internal dimension of a tank(mm)
    303X241X150
  • Output(W)
    240
  • Power Supply
    100 VAC 50 / 60 kHz
  • Product Name
    Ultrasonic Cleaner ASU-10D
  • Model number
    ASU-10D
  • JAN Code
    4562108498517
  • Features
    The housing of ASU / ASU-D series is made of polypropylene with excellent chemical resistance. Operation panel is an easy to operate top panel type. Moreover, it is a digital display with excellent visibility, making it easy to view. Heater operates separately from the washing, and stops at the set temperature. 3 stage power adjustment to suit the material being cleaned is possible. In addition, stops automatically when wash is too much. Timer function is a subtraction type digital display, and the remaining time can be checked. Since it is equipped with a program function, oscillation power High / Middle / Low alternating operation and intermittent operation is possible. The temperature, time and program content that has been set once, is stored by the memory function even if the power is turned OFF.
  • Material
    Body / PP (Polypropylene), Tank / Stainless (SUS304)
  • Power cord length(m)
    2 3P Plug
  • Accessory
    Stainless Drainboard (SUS304) x 1 piece / Lid (ABS Resin) x 1 piece / Nipple x 1 piece (Corresponding Hose Inner Diameter φ13 mm)
  • Drainage
    Manual Drainage Valve
  • Model Indicator Number
    EU-11014
  • Footnotes
    Size is measured excluding the drain valve. Demo Machine provides -03.
Part Number
1-2161-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 86,600.00

฿ 83,846.12

ULTRASONIC CLEANER/WASHER 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1